Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Product
    • Wattage (W)
    • Lumens (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Lumec TunnelView tunnel/underpass luminaires provide seamless replacement of existing HID luminaires. This fixture is available in three sizes, offers multiple lumen packages, and a complete array of optical distributions, making it an outstanding solution for all types of tunnel and underpass applications. Includes Service Tag, Signify's innovative way to provide assistance throughout the life of the product.

        Benefits

        Rugged design optimized to withstand harsh environments
        Sleek profile preserves headroom in Tunnels
        Light weight and installer friendly

        Features

        Three sizes for application flexibility
        Nine optical distributions for maximum versatility
        2700K, 3000K, or 4000K Color temperatures
        Extensive mounting options from fixed or adjustable to swivel
        Controls options: DALI, Sensor Ready, Dimming

        Applications

        Tunnel
        Road and Street
        Underpass
        • Add product
           
        • Add product
           
        • Add product
           
        Add product