Revit file
Straight Round Aluminum Pole - BIM Revit
ZIP 3.2 MB
Product family information
The Gardco legacy straight round aluminum poles consist of a one piece extruded aluminum lighting standard mounted to a cast aluminum base, a hinged aluminum base, or a structural quality carbon steel base tenon. The poles are finished with either Architectural Class 1 anodizing or electrostatically applied TGIC polyester powder coat.
Benefits
Built to withstand harsh environmental conditions
Superior corrosion resistance
Optimal strength and durability
Features
4", or 5" diameter poles
Available in various heights ranging from 8' to 30'