You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Pole height
    • Material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals

        Product family information

        The Lumec ELW aluminum tapered elliptical bracket is made with 6063-T6 alloy and features a standard 2-3/8" O.D. x 6" long fixed tenon for roadway luminaire mounting. Available in standard lengths of 4, 6, 8, 10, and 12 feet.

        Benefits

        Specify as one (1A) or two arms (2) per pole

        Features

        2-3/8" O.D. x 6" long fixed tenon for roadway luminaire mounting
        Made using 3.5" tubes and 6063-T6 alloy

        Applications

        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product