You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications SlenderForm Canopy and Recessed SFC and SFCR specification sheet PDF 1.5 MB
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        SlenderForm blends practical engineering, streamlined aesthetics and exceptional performance into a luminaire of unique style and form. Featuring four distinct optical systems, this powerful new series from Gardco brings high output LED efficiency to the ceiling and canopy. Whether used in under outdoor canopies, on exterior ceilings or in parking garages, the SlenderForm brings exquisite style to an otherwise ordinary environment. Its slim 3" profile and distinctive twin reveals allow the unit to effortlessly complement its surroundings. But performance is where the SlenderForm really shines. Its high output Class 1 LED arrays allow for use in areas normally requiring much larger and bulkier equipment. Typical applications include exterior canopies, structures with high ceilings or that require higher than average light levels, and parking garage entrances. Construction Durable construction, integrated heat sinks and a fade and abrasion resistant polyester powdercoat finish combine to produce a luminaire of sustained performance and uncompromising quality. Performance SlenderForm employs a sophisticated high output Class 1 LED array system that delivers one of four unique distribution patterns. This system delivers increased light output and a longer lifespan than conventional HID sources, while consuming a small fraction of the energy. Mounting Installation is both intuitive and efficient. The unit is loosened from the die-formed mounting plate, which is then attached to the junction-box. The luminaire is supported on an integral hanger tab to facilitate wiring before being attached and secured in place. Pendant mounting is also available.

        Benefits

        Sustained performance
        Uncompromised quality
        Long LED system life
        Increased light output and greater efficiency over HID sources
        Enables intuitive and efficient installation

        Features

        Rugged extruded aluminum housing
        Integrated heat sinks
        IP65 rated
        Four unique distribution patterns
        Quick mount plate

        Applications

        Petrol and Convenience
        Parking Garages
        • Add product
           
        • Add product
           
        • Add product
           
        Add product