You are now visiting the Signify website. A localized version is available for you.
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        Gardco PureForm bollard LED integrates a sleek, low profile design, extraordinary light output, and energy savings into an innovative pedestrian scale luminaire. PureForm bollard features a high performance optical system designed to achieve wide spacings and full cutoff performance. Three heights available for a customized look. IP66 optics, and IP65 housing ensure dust or moisture will never interfere with performance.

        Benefits

        Sleek, low profile design blends in with architecture.
        Seamless integration with the latest controls solutions makes management easy, further enhancing value.

        Features

        36", 42" and 60" Heights available
        Type 3 and Type 5 optical distributions
        IP66 rated optics, IP65 rated housing ensures durability
        A full range of control options provide additional energy savings

        Applications

        Education
        Landscape
        Municipal Buildings
        Parks and Plazas
        Walkways
        • Add product
           
        • Add product
           
        • Add product
           
        Add product