You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions

    Chicago Steel Emergency LED Units

    The CSU series is a City of Chicago approved emergency unit that offers a traditional style with a low profile

    View all 4 products Chloride
    Chicago Steel Emergency LED Units
    Chloride
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals

        Product family information

        Available in two or three heads. Constructed of 20-gauge steel and can be used for a variety of locations and applications.

        Benefits

        Available in 800 and 1200 lumens
        Remote Heads Capability Up to 3W
        UL listed for damp locations 41˚F (5˚C) to 113˚F (45˚C)

        Features

        City of Chicago Approved
        Housing is constructed of durable 20-gauge steel
        2 and 3 Head Units

        Applications

        Exit and Emergency
        • Add product
           
        • Add product
           
        • Add product
           
        Add product