• Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files

        Product family information

        SyncLine's slim design rivals that of high-end LED luminaires with performance that's in sync with your budget. SyncLine offers premium quality of light with AccuRender high efficacy CRI 90+. Options include Interact, AccuRender Tunable White and new BioUp high melanopic tunable technology to enhance your daily life.

        Benefits

        Broad choice of optical distributions in a compact size
        Design ready, 10-day QuickShip on many configurations
        Efficacy up to 150 lm/W
        Small housing (6.75” wide x 1.5” high)
        4’, 6’, 8’ lengths + continuous runs for both suspended and wall mount versions

        Features

        Single circuit and dual circuit for independent up/down lighting control
        AccuRender static and tunable white with CRI 90+ across the CCT range
        Available with BioUp tunable technology that supports health and wellbeing
        Wide choice of controls (Interact, 0-10V, DALI, Lutron)
        Variable mounting – 6 x 1” increments at each end of fixture to avoid ceiling obstructions

        Applications

        Education
        Healthcare
        Office
        Gym
        Retail
        • Add product
           
        • Add product
           
        • Add product
           
        Add product