Related website
This product works with Dynalite controls. Learn more...
Product family information
TruGroove wall micro drives performance beyond the edge. Innovative optics deliver exceptional uniformity and wide row spacing from a 1.75" aperture continuous line of light. Unique Quad Optic louver cells offer a wide range of options from graze to stack to asymmetric wall wash exceeding the demands of the most challenging spaces.
Benefits
Elevate performance to a whole new level in narrow aperture lighting
Wide row spacing enabling fewer fixtures and lower energy consumption
20+ Lighting distribution which are ideal for a variety of applications
Innovative quad optic louver cell provides visual comfort with performance
Smaller and more versatile
Features
MesoOptics producing true batwing distribution
AccuRender CRI 90 available in 5 color temperatures or tunable white
Multiple up/down lumen package options
Interact Pro scalable sensors
Symmetric, asymmetric, direct, indirect, and direct/indirect distribution options