Trulifi Resources

High performance secure data connectivity where you need it

Consistent high-speed connectivity through light

With the rapid growth of wireless-connected devices, reliable and secure connectivity is more critical than ever. Conventional wireless connectivity solutions use the licensed and crowded radio spectrum to communicate. More importantly, there are areas where RF-based communication is not permitted or not possible.

 

Signify Trulifi offers a cutting-edge solution tailored for environments where traditional wireless fails. Trulifi systems make use of the license-free light spectrum. 

 

The Trulifi portfolio consists of a range of Point-to-Point and Point-to-MultiPoint systems, providing bi-directional, high-speed and low-latency connectivity with unique physical and device security.

How LiFi works

How LiFi works

Trulifi systems transmit data modulated over InfraRed light which are not visible to the human eye. As light can not travel through solid objects like walls, this ensures data can not leave your room. On top of that the LiFi signal can be encrypted according the latest cryptographic standards, enabling securely authenticated and trusted connections between devices.

Why Signify Trulifi?

Why Signify Trulifi?

As the world leader in lighting, Signify Trulifi portfolio ranges from solutions which can be seamlessly integrated into selective luminaires, to highly secure Point-to-Multi-Point systems, all the way to systems which can cover distances to multiple hundreds of meters, while maintaining connectivity even under dynamic circumstances and challenging environmental conditions.  


Signify Trulifi portfolio includes the world’s first LiFi solution validated to meet FIPS 140-3 requirements, which is widely recognized in both public and private sectors as the benchmark for securing sensitive and business-critical data.  


All Trulifi LiFi systems are eye-safe—whether you need secure multi-user access or long-range point-to-point links.

Point to MultiPoint

Office, Hospitality & Schools

In areas where you want to provide Plug & Play wireless connectivity, but you want to avoid connectivity via Wi-Fi, the Trulifi 6002 system offers the most optimized solution.

Office, Hospitality & Schools
Trulifi 6002 system

Trulifi 6002 system

 
  • Plug & Play (MS Windows and MacOS) 

  • Scalable ‘entry level’ LiFi system  

  • Providing RF-free wireless connectivity 

  • Easily integrates into select luminaires for seamless deployment and minimal disruption. 

Secure Spaces, Mobile Command Posts, Tactical environments & Critical Infrastructure

Designed and optimized for both fixed installations and temporary installations, requiring compliance with the highest information security standards. Trulifi 6004 enables secure and authenticated wireless connections meeting the highest cryptographic requirements.

Trulifi 6004 system

Trulifi 6004 system

 
  • IEEE 802.11 based security and authentication

  • FIPS 140-3 validated crypto engine 

  • Rapid deployment with intuitive setup—ready to go in minutes.

Trulifi 6014 system

The Signify Trulifi Point to MultiPoint systems can be used for a variety of use cases and applications, where wireless communication is required and Wi-Fi is not desired. Ready to upgrade your connectivity? Contact our team to discover the right Trulifi solution for your needs.

Point to Point

Industrial applications & Transportation

Trulifi 6014 delivers robust, high-speed point-to-point connectivity—ideal for environments where radio signals fail or cabling is impractical.

Industrial applications & Transportation
Trulifi 6014 system

Trulifi 6014 system

  • Connections up to 20 meters 

  • Providing flexible and wireless connectivity where cables are impractical and RF does not work 

  • IP 66 rating 

  • Ruggedized housing  

Flexible and mobile outdoor connections where cables are not practical and Radio is no option

The Trulifi 6016 Fast Field Data Link provides a high-speed wireless PtP connection, where RF does not work or cables are not practical. The systems are easily transportable and quick and to install.

Fast Field Data Link Trulifi 6016 system

Fast Field Data Link Trulifi 6016 system

  • Fast and Easy to deploy

  • Connections up to 300 meters 

  • Intuitive operation

  • IP 65  

 

Fast Field Data Link Trulifi 6016 system

Vehicle to Vehicle, Vehicle to Infrastructure & Data Offload use case

Trulifi Acquisition Pointing and Tracking Technology enable robust high speed Optical Wireless Communications even under dynamic circumstances. These systems can be adapted and customized to specific use cases.

Trulifi Acquisition, Pointing and Tracking Technology
Trulifi Acquisition, Pointing and Tracking Technology

Trulifi Acquisition, Pointing and Tracking Technology

  • Robust, highly dynamic connectivity

  • Operating distances up to 300 meters

  • Expandable with additional cryptography and authentication

  • Prepared for vehicle integration

The Signify Trulifi Point to MultiPoint systems can be used for a variety of use cases and applications, where wireless communication is required and Wi-Fi is not desired. Ready to upgrade your connectivity? Contact our team to discover the right Trulifi solution for your needs.

The benefits of Trulifi

Signify Trulifi enables wireless connectivity through light. It provides two-way wireless communication with consistent performance, unique physical security and low latency.

Security icon

Unique physical security

  • No RF communications

  • No eavesdropping: light does not travel through walls 

  • Highly encrypted LiFi communications according FIPS 140-3 cryptographic standards for government and financial institutions

  • LiFi connection only between authenticated devices 

Performance icon

Performance

  • High Speed data transfer enabling Point-to-Point data connections over several hundreds of meters even under dynamic conditions

  • Fast and Easy to install  

  • Consistent low-latency connections

  • Industrial base for customizable solutions on request 

Scalable icon

Scalable

  • Adapted to size of the room and number of users

  • Can be combined with luminaires 

  • Uncontested and uncongested spectrum, where RF is not working or not allowed

  • Can be easily managed and controlled by IT administrators 

How can we support you

Starting a project

Want to keep customer data safe?

We'd love to help you.

Newsletter

Download the Trulifi brochure

Know more about our offering.