Suggestions

    Get sophisticated controls from a simple out-of-the-box solution

    Philips Dynalite Room Automation System (PDRAS)

     

    Brings energy management, occupancy detection, daylight harvesting, and code-compliance to multizone spaces

     

    • Provides simple, intuitive controls and optional ethernet connectivity
    • Utilizes the latest generation of Dynalite hardware, pre-programmed and configured in our factory to work
      seamlessly together
    • Save on installation & startup labor with plug and play connections and out of the box automated behaviors

    Application areas


    The Room Automation System is ideal for classrooms, cafeterias, gymnasiums, libraries, open offices with multiple neighborhoods, meeting rooms, and more.
    Philips UV-C luminaires for Retail
    Philips UV-C luminaires for Banking
    Philips UV-C luminaires for Schools
    Philips UV-C luminaires for Offices
    Philips UV-C luminaires for Banking
    Philips UV-C luminaires for Hospitality

    What can the PDRAS do for me?

    • Scene setting
    • Distributed intelligence
    • Multi-zone control
    • Manual on & automatic shut off with sensors
    • Daylight regulation
    • High end trim

    • Continuous dimming & scene setting
    • Plug load control
    • Digitally addressable lighting
    • Flexibility
    • Networking, integration & software

    How does it work?    

     

    • The Room Automation System supports up to 5 zones per PDRAS box
    • One PDRAS controller supports up to 4 sensors and/or 4 wall switches with pre-programmed behaviors
    • All components are daisy chained together in any order using plug and play Ethernet-type connections
    • The user can then access intuitive scenes and automated system behaviors to support functional activities
    image of Philips UV-C luminaires for Schools

    Single room layout

     

    Deploy the Room Automation System for a single room when you need 5 control zones.

     

    1. General lighting zone A
    2. General lighting zone B
    3. Presentation zone
    4. Window zone
    5. Plug load zone
    image of Philips UV-C luminaires for Hospitality

    Dual room layout

     

    Deploy the Room Automation System for a dual room application using the PD2DRAS when you only need 2 control zones

     

    1. Room 1 general lighting zone
    2. Room 1 presentation zone
    3. Room 2 general lighting zone
    4. Room 2 presentation zone
    image of Philips UV-C luminaires for Hospitality

    Looking to do more?    

     

    Need a networked system with monitoring and management capability? The system is built on Dynalite architecture and can be scaled up to a networked system using an Ethernet Gateway to connect multiple rooms together.

    image of Philips UV-C luminaires for Hospitality

    Experience the full power of Dynalite controls

     

    • Get independent functionality with distributed intelligence and no single point of failure
    • Integrate your lighting controls with HVAC, blinds and AV systems with a comprehensive range of integration devices
    • Whether DALI, 0-10V, DMX, relay or phase dimming, the system offers flexibility around multiple dimming protocols
    image of Philips UV-C luminaires for Hospitality

    We'd love to hear from you