Signify CityVario, Urban road & street light, 33.1 W, 4280 lm, 3000 K, Distribution medium version 24 Peformance (for 5050), Safety class I, IP66
BDS300 LED60/730-1P DM16P 60P
New
Product Description
Urban road & street light, Aluminum Alloy, Dark gray, Single layer powder coating, Post-top for diameter 62 mm, Non dimmable driver Economy (no LR/LC), 4280 lm, 33.1 W, 129 lm/W, 3000 K, (0.43,0.40) SDCM<0.005, Distribution medium version 24 Peformance (for 5050), IP66 | Dust penetration-protected, jet-proof, IK10 | 20 J vandal-resistant, Safety class I
Specifications
- Lamp family code LED60 [LED module 6000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Value ladder Performance
- Warranty period 5 years