Pakistan - English

Philips TubeLine, Tunnel light, 35.5 W, 5400 lm, 4000 K, CRI70, Distribution tunnel symmetrical, Safety class I, IP66

BGP360 LED60/740 DTS CFW C250W GP

Product Description

Tunnel light, Aluminum, Aluminum, 5400 lm, 35.5 W, 152 lm/W, 4000 K, (0.433, 0.403) SDCM <3, CRI70, Distribution tunnel symmetrical, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class I, Cord with plug Wieland/Adels compatible 3-pole, Flying leads/wires

Order code: 912300023651
Full order code: 871869909430000

Specifications

  • Lamp family code
    LED60 [LED module 6000 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    No
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    3 years

Downloads

Family

Product