Pakistan - English

Philips HID-Basic Semi-Parallel ballasts for SON/CDM/MH lamps

Simple, robust magnetic ballast

Products

BSN 250L 302I
913710102850
BSN 100L 300I TS

BSN 100L 300I TS

913710106842
BSN 70L 300I TS

BSN 70L 300I TS

913710106942
BSN 150L 300I TS

BSN 150L 300I TS

913710109142
BSN 250L 300I TS

BSN 250L 300I TS

913710109342
BSN 400L 300I TS

BSN 400L 300I TS

913710109542
BSNE 150L 300I TS

BSNE 150L 300I TS

913713019359
BSNE 250L 300I TS

BSNE 250L 300I TS

913713019459

Product family information

Description

The HID Basic Semi-Parallel ballast is an impregnated (HID standard) electromagnetic copper/iron ballast for use with an external ignitor for HID lamps.

Benefits

  • Limited volume of ballast coil; also lightweight

  • Simple installation and cabling

Features

  • Orthocyclic winding process

  • Ballasts equipped with screw terminal blocks as standard

Applications

  • For use with SON and HPI (PLUS) lamps in road, public, area and industry lighting
  • For use with MHN/CDM lamps in shop, lobby and city beautification applications
  • HID-Basic ballasts should be restricted to built-in situations where relative humidity is limited.

Downloads