Pakistan - English

Philips EB-Ci 1-2 14-28W 220-240V 50/60 Hz

Product Description

Philips EB-Ci 1-2 14-28W 220-240V 50/60 Hz

Order code: 913713043280
Full order code: 694793913355000

Specifications

  • Input Voltage
    220-240 V
  • Input Frequency
    50 or 60 Hz
  • Earth Leakage Current (Max)
    0.5 mA
  • Inrush Current Width
    0.224 ms
  • Inrush Current Peak (Max)
    17 A
  • Number of Products on MCB (16A Type B) (Max)
    30

Downloads

Family