Pakistan - English

Philips Ecofit, LEDtube, T8, EM, Single-end, 1200 mm, 220-240 V, 16 W, 36W TL-D, 4000 K, 1600 lm, 15000 hour(s)

16W (36W) G13 Cool White Non-dimmable Linear tube

Product Description

Ecofit, LEDtube, T8, EM, Single-end, 1200 mm, 220-240 V, 16 W, LED alternative to 36W TL-D, 4000 K, 1600 lm, 15000 hour(s), 100 lm/W, G13, Beam angle 240 degree(s), Glass

Order code: 929001184508
Full order code: 871869652501200

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    15,000 hour(s)
  • Lighting Technology
    LEDtube

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929001184508 en_AA pdf 489.4 kB

Visuals

Product-Photographs-929001184508_EU
Multiple assets
Product-Diagrams-929001184508_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LEDtube 1200mm 16W 740 T8 AP C G ies 1.7 kB

Other

Environmental product declaration
EPD-Philips-Ecofit-Ledtubes-T8-4ft5ft-Ref-929001184608-EPD pdf 784.4 kB