Products
LEDStick 9.5W E27 3000K 1PF/6 AU
929001901469
LEDStick 9.5W E27 6500K 1PF/6 AU
929001901669
LEDStick 9.5W B22 3000K 1PF/6 AU
929001927069
LEDStick 9.5W B22 6500K 1PF/6 AU
929001927269
LEDBulb 14.5W E27 3000K 230VA67 1CT/6APR
929002003849
LEDBulb 14.5W E27 6500K 230VA67 1CT/6APR
929002003949
LEDBulb 19W E27 6500K 230VA80 1CT/6APR
929002004149
LED Sensor 8-60W A60 E27 CDL FR ND 1PF/6
929002058619
Product family information
Description
LED Lamps are a perfect fit for general lighting applications. Compatible with most existing fixtures and designed as a retrofit replacement for incandescent and halogen lamps, LED Lamps deliver huge energy savings and minimize maintenance cost
Benefits
Color temperature suitable for both functional lighting and to enhance atmosphere
Up to 80% energy savings compared with incandescent bulbs
Features
Long lifetime
UV- and IR-free light for less heat and protection of heat-sensitive objects