Pakistan - English

Philips CorePro, LEDbulb, A67, 120 W, E27, 6500 K, 1800 lm, CRI 80, 25000 hour(s), Plastic

LEDBulb 14.5W E27 6500K 230VA67 1CT/6APR

Product Description

CorePro, LEDbulb, A67, 120 W, E27, 6500 K, 1800 lm, CRI 80, 25000 hour(s), Plastic, 124 lm/W, PF 0.51, Beam angle 150 degree(s), RG1, IP20

Order code: 929002003949
Full order code: 871869964049100

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    12,000 hour(s)
  • Lighting Technology
    LEDbulb

Downloads

Family

Product