Global - English

Philips FlexBlend, Suspended, 26.5 W, 1200x200 mm; H73 mm, SMT, 3600 lm, 4000 K, CRI>90, DALI, UGR19, EL-DC

SP340P 36S/940 DEIA PCS SMT L120 WH

Product Description

1200x200 mm; H73 mm, Steel, White, Signal white (RAL9003), Suspension set twin, triangle, Dali dimming Interact System ready external for central emergency lighting, 3600 lm, 26.5 W, 138 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Wide beam, Textured, Polycarbonate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class I, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910925867126
Full order code: 871951410387000

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - SP340P 36S/940 DEIA PCS SMT L120 WH txt 4.2 kB
Product leaflet
Localized commercial leaflet 910925867126 en_AA pdf 371.5 kB

Brochures

Install instructions
FlexBlend S&S_SM340C_SP340P_MI-SLR pdf 1.7 MB

Visuals

Product-Photographs-910925867126_EU
Multiple assets
Product-Diagrams-910925867126_EU
Multiple assets

Photometry and Lighting design

IES
IES File - SP340P 36S/940 DEIA PCS SMT L120 WH IES
Revit file
Revit file - SM340CI - 910925867126 ZIP
Dialux
ULD File - SP340P 36S/940 DEIA PCS SMT L120 WH ULD
Relux
ROLF File - SP340P 36S/940 DEIA PCS SMT L120 WH ROLFZ
LDT
LDT File - SP340P 36S/940 DEIA PCS SMT L120 WH LDT