Philips StyliD Evo, Compact, track projector, 19.6 W, 2700 lm, 2700 K, High-reflective metal reflector Wide beam 40 to 80 degrees, White
ST770T LED27S/827 PSU HWB WH
Product Description
Compact, track projector, Aluminum, White, Pure white (RAL9010), Power supply unit (On/Off), 2700 lm, 19.6 W, 135 lm/W, 2700 K, (0.458,0.410)<3, High-reflective metal reflector Wide beam 40 to 80 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years