Global - English

Philips StyliD Evo, Compact, track projector, 19.6 W, 2700 lm, 3000 K, High-reflective metal reflector Medium beam 20 to 40 degrees, White

ST770T 27S/830 PSU HMB WH

Product Description

Compact, track projector, Aluminum, White, Pure white (RAL9010), Power supply unit (On/Off), 2700 lm, 19.6 W, 141 lm/W, 3000 K, (0.434,0.403)<3, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505100724
Full order code: 871951400990500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505100724 en_AA pdf 349.2 kB

Brochures

Install instructions
Installation instruction ST770T-ST770S pdf 797.4 kB

Visuals

Product-Photographs-910505100724_EU
Multiple assets
Product-Diagrams-910505100724_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST770T 27S/830 PSU HMB WH IES
Revit file
Revit file - ST770TI - 910505100724 ZIP
Dialux
ULD File - ST770T 27S/830 PSU HMB WH ULD
Relux
ROLF File - ST770T 27S/830 PSU HMB WH ROLFZ
LDT
LDT File - ST770T 27S/830 PSU HMB WH LDT