Philips StyliD Evo, Compact, track projector, 16.6 W, 2000 lm, 3000 K, High-reflective metal reflector Narrow beam 10 to 20 degrees, White
ST770T 20S/830 PSU HNB WH
Product Description
Compact, track projector, Aluminum, White, Pure white (RAL9010), Power supply unit (On/Off), 2000 lm, 16.6 W, 124 lm/W, 3000 K, (0.434,0.403)<3, High-reflective metal reflector Narrow beam 10 to 20 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years