Philips StyliD Evo, Compact, track projector, 11.8 W, 1700 lm, 3000 K, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, Black
ST770T LED17S/930 PSU HMB BK
Product Description
Compact, track projector, Aluminum, Black, Signal black (RAL9004), Power supply unit (On/Off), 1700 lm, 11.8 W, 135 lm/W, 3000 K, (0.434,0.403)<2, CRI>90, High-reflective metal reflector Medium beam 20 to 40 degrees, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years