Pakistan - English

Philips StyliD Evo, Compact, Maxos fusion variant (exposed driver box), 11.8 W, 1700 lm, 3000 K, High-reflective metal reflector Medium beam 20 to 40 degrees, White

ST770S LED17S/830 PSU HMB WH FG

Product Description

Compact, Maxos fusion variant (exposed driver box), Aluminum, White, Pure white (RAL9010), Power supply unit (On/Off), 1700 lm, 11.8 W, 149 lm/W, 3000 K, (0.434,0.403)<3, High-reflective metal reflector Medium beam 20 to 40 degrees, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505100721
Full order code: 871951400987500

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product