Pakistan - English

Philips StyliD Evo, Compact, Semi-recessed, 19.6 W, 2700 lm, 3000 K, Oval horizontal beam, White

ST770B LED27S/830 PSU-E OVL-H WH

Product Description

Compact, Semi-recessed, Aluminum, White, Power supply unit external (On/Off), 2700 lm, 19.6 W, 136 lm/W, 3000 K, (0.434,0.403)<3, Oval horizontal beam, Opal, Polymethyl methacrylate, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 2 Push-in connector 2-pole

Order code: 910500465998
Full order code: 871869996207400

Specifications

  • Lamp family code
    LED27S [LED Module, system flux 2700 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product