Inbouwarmaturen

Philips' recessed lights have been designed with lower operational costs and energy savings in mind. Our recessed LED lights and recessed ceiling lighting uniquely meet the requirements of offices and other indoor areas, consuming less energy whilst providing a comfortable working environment.

16 artikelen

FAQs

What are recessed LED luminaires, and which families are available on this page?

Recessed LED luminaires are installed into the ceiling void so the housing sits flush with the ceiling plane. The page covers a broad range of panels, troffers and linear recessed formats for indoor applications. Families include PowerBalance gen2, CoreLine Panel gen6, TrueLine recessed, FlexBlend Recessed, GreenPerform Panel RC099V G3, Ledinaire panel gen5 and SmartBright Plus Panel.

What lumen output, efficacy, CCT and CRI options do these recessed luminaires offer?

Luminous flux ranges from 800 lm to 10,100 lm across the families on this page. Efficacy runs from 73 lm/W to 194 lm/W, and power from 3 W to 127 W. CCT options span 3,000 K to 6,500 K, and CRI reaches up to 90. Base the selection on the task illuminance target of the application. Validate the layout in DIALux or Relux, and confirm the exact values on each family datasheet.

Which recessed luminaires meet the UGR ≤ 19 glare limit for office workstations?

EN 12464-1 Table 5.3 sets a limit of UGR ≤ 19 for workstations with display screens. Many families on this page offer variants designed for this limit, including PowerBalance G4, TrueBlend Recessed and GreenPerform Panel RC099V G3. Not every recessed variant is glare-controlled for screen work. Confirm the UGR value on the per-family datasheet and validate the complete layout in DIALux or Relux.

Do these recessed luminaires support DALI dimming and Interact connected lighting?

Many families on this page are dimmable through a control system (e.g. DALI), but some variants are not dimmable, so check each variant. DALI-2 and D4i variants serve installations that need multi-master addressing or sensor-on-driver data. Interact-Ready luminaires with suitable Interact-Ready drivers provide wireless control through the Interact platform without DALI bus wiring. Some families offer sensor options; check the family datasheet. Learn more about lighting controls.

When should I choose recessed rather than surface-mounted or suspended luminaires?

The choice is architectural and installation-driven. Recessed luminaires suit projects with an available ceiling void and a design intent that calls for a flush, uncluttered ceiling plane. Surface-mounted luminaires and suspended luminaires fit ceilings with insufficient void depth or a visible-fixture design. When correctly designed, they can also meet UGR ≤ 19 and the uniformity requirements of EN 12464-1 Table 5.3.

What is PowerBalance recessed HC designed for?

PowerBalance recessed HC is a variant of the PowerBalance range. Specifiers should check the family datasheet for its ingress protection, control options and photometric data, and then validate the layout in DIALux or Relux.

What IP and IK ratings are available for recessed luminaires?

The families on this page are available with IP20, IP40, IP44, IP54 and IP65 ratings. Some variants carry a combined rating such as IP20/IP40, which states different protection levels for different sides of the luminaire. Impact resistance ranges from IK02 to IK04. Select the rating according to the ingress-protection requirements of the installation environment. For wet or hygiene-critical spaces, also review the waterproof and cleanroom category.

What warranty and rated lifetime apply to these recessed luminaires?

A standard 5-year warranty applies across the families on this page. Rated lifetime ranges from 50,000 hours to 100,000 hours, depending on family and variant. Each family datasheet states the lifetime value for every variant. Warranty terms can differ by country and project type. Verify the warranty period and conditions that apply in your market with the local Signify representative or authorised partner.

Where can I download IES files, Revit objects and datasheets, and where can I buy?

Datasheets, IES/LDT photometric files and BIM/Revit objects are available from each family page, for example TrueSlim. For families with Online Product Configurator (OPC) support, downloads cover configurator-generated codes as well as pre-configured products. To purchase, use the "Where to buy" function or contact Signify or an authorised partner for quotes and project support.

Where can I find country-specific regulations and compliance requirements for these products?

This is Signify's global product page, so it does not cover country-specific regulations. Requirements vary by market and include frameworks such as the EU EcoDesign Directive and the EU Single Lighting Regulation 2019/2020, alongside national installation rules. For compliance information specific to your installation, visit Signify's website for your country via the country selector. The local category page lists locally compliant variants and the applicable standards for that market.