Opbouwarmaturen

Onze opbouwarmaturen zijn geschikt voor veel binnentoepassingen en ontworpen om een gelijkmatige en heldere verlichting te geven zonder zoemen of flikkeren. Al onze opbouwverlichting is energiezuinig en eenvoudig te installeren, van onze plafondarmaturen tot onze flat panel LED-verlichting.

5 artikelen

FAQs

What surface-mounted LED luminaire families are available on this page?

The range covers thirteen families: TrueLine, FlexBlend, GreenSpace, SmartBright LED Oyster, Ledinaire (two variants), Apex Ceiling light, CoreLine Fastset, Essential Surface, Maxos fusion Office, CoreLine surface mounted gen 4, KeyLine, and Accent Surface Mounted D65 — spanning functional general lighting through to specification-grade linear and accent solutions.

What efficacy and lumen output can I expect from these surface-mounted luminaires?

Across the families on this page, efficacy reaches up to 159 lm/W and wattage from 10 W to 55 W. This breadth supports specifier-grade selection from compact ceiling fittings to higher-output linear and panel formats, validated against the illuminance targets required by EN 12464-1 Table 5.3 for the intended task area.

What CCT and CRI options are available across these families?

CCT spans 2,700 K to 6,500 K, accommodating warm-white hospitality and retail schemes through to cool-white task lighting. CRI reaches up to 90 across the families, supporting applications where accurate colour rendering is a design requirement. Confirm the CCT and CRI combination available for your chosen family in the relevant product datasheet on signify.com.

What IP and IK ratings are offered for surface-mounted luminaires in this range?

IP ratings available include IP20, IP44, IP54, and IP65, enabling deployment from standard dry interiors through to damp and dusty environments. IK ratings span IK00 to IK06 for mechanical impact resistance. The appropriate rating for a specific installation should be selected against the environmental classification of the space per IEC 60529.

Do these surface-mounted luminaires support DALI dimming and connected lighting integration?

DALI dimming is supported across the range, with DALI-2 and D4i variants available for installations requiring multi-master addressing or sensor-on-driver capability under IEC 62386 Part 102. Interact-Ready luminaires with WIA, SIA, WEIA, or SEIA drivers are available for wireless connected-lighting deployments via the Interact platform — eliminating DALI bus wiring while still enabling fleet-level scene and schedule management.

Can surface-mounted luminaires meet EN 12464-1 uniformity and glare requirements for office and educational environments?

Surface-mounted luminaires can meet UGR ≤ 19 and uniformity U₀ ≥ 0.6 as specified in EN 12464-1 Table 5.3 for VDU workplaces and general office tasks — the architectural and installation-driven choice between surface-mounted, recessed, and suspended formats should be based on ceiling void availability and design intent, not on an assumption that any single mounting type monopolises glare control. Verify UGR values per family in the relevant datasheet.

When should I choose a surface-mounted format rather than recessed or suspended?

Surface-mounted installation is the correct choice when no ceiling void exists for a recessed housing, or when solid slab construction prevents suspension cabling. It is also preferred for exposed concrete ceilings, refurbishment projects where cutting soffits is impractical, and installations requiring rapid deployment. For projects where ceiling voids are available, recessed luminaires or suspended luminaires may be architecturally preferable.

Does the Maxos fusion Office family support the Online Product Configurator for photometric downloads?

Yes — Maxos fusion Office is available via Signify's Online Product Configurator (OPC), which generates project-specific datasheets, IES/LDT photometric files, and BIM/Revit objects for both pre-configured SKUs and configurator-generated codes. This supports direct import into DIALux or Relux for lighting calculation, and into Revit for BIM coordination — the complete output package is downloadable without contacting a sales representative.

Where can I download IES/LDT photometric files and datasheets for these surface-mounted families?

Datasheets and IES/LDT photometric files for each family are available from the individual family pages on signify.com. For families with configurator support — including Maxos fusion Office — files are generated and downloaded directly via the Online Product Configurator (OPC). For all other families on this page, files are accessible from the respective family product page.

Where can I find country-specific regulations and compliance requirements for these products?

This is Signify's global product page. Country-specific regulations — such as the EU EcoDesign Directive, VDE/DIN installation standards (Germany), and NF C 15-100 (France) — vary by market and are not covered here. For regulatory and compliance information applicable to your installation, visit the Signify website for your country via the country selector, where the corresponding category page lists locally compliant variants and applicable standards.