• Fixture size
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Visuals
        Photometry/BIM Files

        Product family information

        Coffaire LED Recessed Direct/Indirect: Coffaire adds a new dimension to recessed, indirect, perforated basket luminaires, AIR RETURN! Coffaire combines a perforated mesh lamp shield with a white acrylic overlay in an indirect cove to create an aesthitically pleasing direct/indirect luminaire.

        Benefits

        Minimized penetration of dust and insects
        Can be continuous row mounted

        Features

        Separate impact resistant acrylic top refractors enclose LED compartment
        Same fixture fits both G and T ceiling types
        Only 5 deep
        High efficiency LEDs have 5, hour rated life at L7
        Suitable for damp locations

        Applications

        Office
        Banks
        Hospitality
        Fashion
        Petrol and Convenience
        • Add product
           
        • Add product
           
        • Add product
           
        Add product