• Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Visuals
        Photometry/BIM Files

        Product family information

        The Hadco City Post LED post top luminaire is an excellent choice for both new lighting installations and retrofit projects. An optimal balance of standard features and accessories results in a competitively positioned luminaire to address a variety of outdoor lighting projects, efficiently illuminating streets, parks, cities, campuses and city centers

        Benefits

        Four distinct pod styles available for a customizable aesthetic.
        Clear, frosted, and vertical ribbed globe panels available.
        Maximizes energy savings to minimize total cost of ownership and significantly reduces maintenance and re-lamping costs.
        Highly efficient IP66 LED engine compartment is protected from the elements and ensure optimal photometric performance.
        Maximizes energy savings with multiple driver options and programmed dimming options.

        Features

        Multiple lumen packages available
        Color temperatures 4000K and 3000K are available.
        Type 2, 3, 3W, 4, and 5 optics available
        Dimming driver standard

        Applications

        Road and Street
        Bridges, Monuments, Facades
        • Add product
           
        • Add product
           
        • Add product
           
        Add product