Signify Heritage LED retrofit kit, 38.5 W, 3850 lm, 3000 K, CRI80, Distribution medium 50, Safety class II, IP66
EDP772 LED50/830 II MK-BK DM50 FG H07RN-
New
Product Description
Aluminum, Black, Power supply unit (On/Off), 3850 lm, 38.5 W, 100 lm/W, 3000 K, (0.433, 0.403) SDCM <5, CRI80, Distribution medium 50, IP66 | Dust penetration-protected, jet-proof, IK09 | 10 J, Safety class II, Surge protection level until 6 kV differential mode and 8 kV common mode, Cable 0.5 m with cable connector, External connector
Specifications
- Lamp family code LED50 [LED module 5000 lm]
- Light source replaceable Yes
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years