Signify OptiVision LED gen3.5, Floodlight for sports and area, 1006 W, 148000 lm, 4000 K, CRI70, Asymmetrical, Interact Ready, IP66
BVP518 1720/740 BV A35-WB CM5 D28 T35 LO
New
Product Description
Floodlight for sports and area, Aluminium, Aluminum, Mounting bracket adjustable, Power supply unit regulating, 148000 lm, 1006 W, 147 lm/W, 4000 K, (0.382,0.379), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 3-pole, FIFA Quality Pro
Specifications
- Lamp family code LED1720 [LED module 172000 lm]
- Number of gear units 1 unit
- Gear -
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Value ladder Specification
- Warranty period 5 years