Global - English

Signify GameVision, Floodlight for sports and area, 985 W, 138711 lm, 3000 K, CRI70, Asymmetrical, IP66

BVP440 LED1700/730 DW BV GCA PSU ALU

Product Description

Floodlight for sports and area, Aluminium, Aluminum, Power supply unit (On/Off), 138711 lm, 985 W, 141 lm/W, 3000 K, (0.431,0.401), CRI70, Asymmetrical, IP66 | Dust penetration-protected, jet-proof, IK08 | 5 J vandal-protected, Safety class I, Surge protection level until 10 kV differential mode and 10 kV common mode, Connection unit 3-pole

Order code: 912300060750
Full order code: 872016981197300

Specifications

  • Lamp family code
    LED1650 [LED module 165000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product