Philips Essential SmartBright Flood Gen 3

Reliable, Energy saving LED Floodlight

Products

Product Compare
94
985
3000
80-89
10
94
2,820
3000
80-89
30
94
4,700
3000
80-89
50
94
9,400
3000
80-89
100
94
14,100
3000
80-89
150
94
18,800
3000
80-89
200
100
1,050
6500
80-89
10
100
3,000
6500
80-89
30

Product family information

Description

The Essential SmartBright Gen 3 LED floodlight comes with a compact and sturdy design. Its light weight with robust die-cast aluminum housing, corrosion-proof coating and antisiphon cable, suitable for general outdoor application. Higher efficacy and wider input voltage than last generation, achieve more energy savings.

Benefits

  • Idea replacement for conventional floodlight

  • Safe product and reliable quality

Features

  • 3 CCT: 3000K, 4000K and 6500K

  • Power: 10W, 20W, 30W, 50W, 100W, 150W and 200W

Applications

  • Security Lighting
  • Landscape
  • Arena and Sports
  • Architectural light
  • Billboard
  • Parking area lighting
  • Amenity

Downloads