Global - English

Philips CertaVision CPO90

Product Description

Philips CertaVision CPO90

Order code: 913700760170
Full order code: 871829170493500

Specifications

  • Input Voltage
    208-240-277 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Earth Leakage Current (Max)
    0.7 mA
  • Inrush Current Width
    0.47 ms
  • Input Current (Nom)
    0.49 A
  • Inrush Current Peak (Max)
    52 A
  • Number of Products on MCB (16A Type B) (Nom)
    5
  • Surge Protection (Common/Differential)
    EN61547 (L-L 2kV, L-G 4kV) kV

Downloads