Global - English

Philips HF-Pi 2 28/35/49/80 TL5 EII

Product Description

Philips HF-Pi 2 28/35/49/80 TL5 EII

Order code: 913700652666
Full order code: 872790086250800

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Earth Leakage Current (Max)
    0.5 mA
  • Inrush Current Width
    0.37 ms
  • Inrush Current Peak (Max)
    31 A
  • Number of Products on MCB (16A Type B) (Nom)
    8

Downloads

Family