Philips HF-Regulator II for TL5 lamps
HF-Regulator II for TL5 lamps – Dimming: a next step in energy saving
Product family information
Description
High-frequency electronic dimming ballast, using the analog protocol (1-10 V) for TL5 HE/HO and TL5 Eco lamps. The ballast is primarily designed for Indoor application. For outdoor application, the luminaire should be minimum ClassⅠand need to be sufficiently protected against water & dust. The installation should also be guard against any lightening surge or any other necessary electrical protection as deemed in such typical installation & application.
Benefits
The lamp power can be dimmed from 1 to 100% via the Analog control input (in accordance with the 1-10 V industry standard)
Compliant with European and Asian norms and suitable for emergency lighting systems
Features
Programmed start: flicker-free ignition < 0.5 seconds and striation-free operation, no stroboscopic effects. Preheating the lamp electrodes enables the lamps to be switched on and off without reducing life
Smart power ensures constant light, independent of mains fluctuations