Global - English

Philips HF-R 1 14-35 TL5 EII 220-240V 50/60Hz

Product Description

Philips HF-R 1 14-35 TL5 EII 220-240V 50/60Hz

Order code: 913700619866
Full order code: 871150091180330

Specifications

  • Input Voltage
    220 to 240 V
  • Line Frequency
    50 to 60 Hz
  • Input Frequency
    50 to 60 Hz
  • Earth Leakage Current (Max)
    0.5 mA
  • Inrush Current Width
    0.30 ms
  • Inrush Current Peak (Max)
    27 A
  • Number of Products on MCB (16A Type B) (Nom)
    28

Downloads

Family