Philips LED, Others, Mains, 200 mm, 20 W, 3000 K, 4000 K, 6500 K, 2200 lm, 20000 hour(s)
LED MOD 20W SSW OL
Product Description
LED, Others, Mains, 200 mm, 20 W, 3000 K, 4000 K, 6500 K, 2200 lm, 20000 hour(s), 110 lm/W, Plastic
Specifications
- Cap-Base -
- Nominal lifetime 20,000 hour(s)
- Switching Cycle 15,000
- Rated Lifetime (Hours) 20,000 hour(s)
- Lighting Technology LED