Global - English

Philips Ecofit, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, 18W TL-D, 6500 K, 800 lm, 15000 hour(s)

Ledtube DE 600mm 8W 865 T8 G13 KSA

Product Description

Ecofit, LEDtube, T8, EM/Mains, 600 mm, 220-240 V, 8 W, LED alternative to 18W TL-D, 6500 K, 800 lm, 15000 hour(s), 100.00 lm/W, G13, Beam angle 240 degree(s)

Order code: 929002454408
Full order code: 871951427060200

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family