Global - English

Philips CorePro, LEDtube, T8, Mains, 1200 mm, 100-240 V, 16 W, 36W, 6500 K, 1800 lm, 30000 hour(s)

CorePro LEDTube 1200mm 16W 865 T8 FA8 WV

Product Description

CorePro, LEDtube, T8, Mains, 1200 mm, 100-240 V, 16 W, LED alternative to 36W, 6500 K, 1800 lm, 30000 hour(s), 112 lm/W, FA8, Beam angle 240 degree(s), Glass

Order code: 929004253112

Specifications

  • Cap-Base
    FA8
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube
  • Warranty period
    3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004253112 en_AA pdf 790.9 kB

Visuals

Product-Photographs-929004253112_EU
Multiple assets
Product-Diagrams-929004253112_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDTube 1200mm 16W 865 T8 FA8 WV IES 10.8 kB