Global - English

Philips CorePro, LEDtube, T8, 1200 mm, 14 W, 3500 K, 2000 lm, 70000 hour(s)

14T8/COR/48-835/IF20/G/DIM 10/1

Product Description

CorePro, LEDtube, T8, 1200 mm, 14 W, 3500 K, 2000 lm, 70000 hour(s), 142.86 lm/W, G13, Glass

Order code: 929001343134

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    70,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LEDtube

Downloads

Family

Product