PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LED, MR16, 42 W, GU5.3, 3000 K, 470 lm, 25000 hour(s), Aluminum

6.3MR16/LED/F35/930/D/EC/12V T20 10/1FB

Product Description

LED, MR16, 42 W, GU5.3, 3000 K, 470 lm, 25000 hour(s), Aluminum, 74.00 lm/W

Order code: 929003080604

Specifications

  • Cap-Base
    GU5.3
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads