PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips LED, A60, 60 W, E27, 2700 K, 806 lm, 12000 hour(s), Plastic

LEDBulb 8-60W E27 2700K 1PF/12 TR

Product Description

LED, A60, 60 W, E27, 2700 K, 806 lm, 12000 hour(s), Plastic, 100.00 lm/W

Order code: 929002306267
Full order code: 871869962218300

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    12,000 hour(s)
  • Switching Cycle
    50,000
  • Rated Lifetime (Hours)
    12,000 hour(s)
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere

Downloads