Philips LED, PL-L, 405 mm, 220 V, 20 W, 36W PL-L, 5700 K, 2400 lm, CRI 82, 50000 hour(s)
LED PLL HF 20W 857 4P 2G11 1PK 10/1
Product Description
LED, PL-L, 405 mm, 220 V, 20 W, LED alternative to 36W PL-L, 5700 K, 2400 lm, CRI 82, 50000 hour(s), 120 lm/W, 2G11, Beam angle 160 degree(s), Glass, 0 %, SDCM 6, PF 0.5, IP20
Specifications
- Cap-Base 2G11
- Nominal lifetime 50,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED