Global - English

Philips LED, PL-C, 93 mm, 7.5 W, 2700 K, 950 lm, 30000 hour(s)

LED PLC 7.5W 827 2P G24d CN

Product Description

LED, PL-C, 93 mm, 7.5 W, 2700 K, 950 lm, 30000 hour(s), 126 lm/W, G24d, Plastic, RG1

Order code: 929004255540
Full order code: 694197066534600

Specifications

  • Cap-Base
    G24d
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004255540 en_AA pdf 797.4 kB

Visuals

Product-Photographs-929004255540_EU
Multiple assets
Product-Diagrams-929004255540_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LED PLC 7.5W 827 2P G24d CN IES 5.0 kB

Other

Environmental product declaration
EPD-Philips-PLED-PLC-2P-Vertical-EM-Mains-plastic-COMF-7904616-Ref-929003762610 pdf 740.3 kB