Global - English

Philips LED, PL-C, 93 mm, 7.5 W, 6500 K, 1050 lm, 30000 hour(s)

LED PLC 7.5W 865 2P G24d

Product Description

LED, PL-C, 93 mm, 7.5 W, 6500 K, 1050 lm, 30000 hour(s), 140 lm/W, G24d, Plastic, RG1

Order code: 929003762310
Full order code: 694197066558200

Specifications

  • Cap-Base
    G24d
  • Nominal lifetime
    30,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003762310 en_AA pdf 800.0 kB

Visuals

Product-Photographs-929003762310_EU
Multiple assets
Product-Diagrams-929003762310_EU
Multiple assets

Photometry and Lighting design

IES
IES File - LED PLC 7.5W 865 2P G24d IES 5.0 kB

Other

Environmental product declaration
EPD-Philips-PLED-PLC-2P-Vertical-EM-Mains-plastic-COMF-7904616-Ref-929003762610 pdf 740.3 kB