Global - English

Philips LED HPI, T100, Mains, 110-240 V, 50 W, 50W CFL, 70W HID, E40, 6500 K, 4000 lm, CRI 80, 15000 hour(s)

TForce Core HB 4Klm 50W E40 865 WV

Product Description

LED HPI, T100, Mains, 110-240 V, 50 W, LED alternative to 50W CFL, 70W HID, E40, 6500 K, 4000 lm, CRI 80, 15000 hour(s), 80 lm/W, PF 0.5, Beam angle 150 degree(s), RG1, IP20

Order code: 929004271512
Full order code: 872110306411000

Specifications

  • Cap-Base
    E40
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929004271512 en_AA pdf 789.5 kB

Visuals

Product-Photographs-929004271512_EU
Multiple assets
Product-Diagrams-929004271512_EU
Multiple assets

Photometry and Lighting design

IES
IES File - TForce Core HB 4Klm 50W E40 865 WV ies 5.5 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-Industrial-and-retail-Mains-Highbay-HPI-SON-HPL-COMF-7165405-Ref-929003759412 pdf 741.0 kB