Global - English

Philips LED, T-shape T80, Mains only, 24 W, CFL-i 55W, HID 70W, E27, 6500 K, 2700 lm, 15000 hour(s)

Entry LED HPI MV 2.7Klm 24W 865 E27

Product Description

LED, T-shape T80, Mains only, 24 W, E27, 6500 K, 2700 lm, 15000 hour(s), 112 lm/W, RG1

Order code: 929003765110
Full order code: 694197061125100

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003765110 en_AA pdf 789.6 kB

Visuals

Product-Photographs-929003765110_EU
Multiple assets
Product-Diagrams-929003765110_EU
Multiple assets

Photometry and Lighting design

IES
IES File - Entry LED HPI MV 2.7Klm 24W 865 E27 ies 11.5 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-Core-LED-Industrial-and-Retail-HPI-SON-HPL-COMF-7165405-Ref-929003602810 pdf 691.9 kB