Global - English

Philips LED HPI, T-shape T140, Mains only, 110-240 V, 60 W, CFL-i 75W, HID 70W, E27, 6500 K, 5000 lm, 15000 hour(s)

TForce Core HB 5Klm 60W E27 865 WV

Product Description

LED HPI, T-shape T140, Mains only, 110-240 V, 60 W, LED alternative to CFL-i 75W, HID 70W, E27, 6500 K, 5000 lm, 15000 hour(s), 83 lm/W, RG1

Order code: 929003759342
Full order code: 872016932319300

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    1 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003759342 en_AA pdf 789.3 kB

Visuals

Product-Photographs-929003759342_EU
Multiple assets
Product-Diagrams-929003759342_EU
Multiple assets

Photometry and Lighting design

IES
IES File - TForce Core HB 5Klm 60W E27 865 WV ies 11.5 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-LED-Industrial-and-retail-Mains-Highbay-HPI-SON-HPL-COMF-7165405-Ref-929003759412 pdf 741.0 kB