Global - English

Philips LED HPI, T80, Mains only, 110-240 V, 30 W, 41W CFL, 40W HID, E27, 6500 K, 2500 lm, 25000 hour(s)

TForce Core HB 2.5Klm 30W E27 865 WV

Product Description

LED HPI, T80, Mains only, 110-240 V, 30 W, LED alternative to 41W CFL, 40W HID, E27, 6500 K, 2500 lm, 25000 hour(s), 83 lm/W, RG1

Order code: 929003758612
Full order code: 872016930317100

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Warranty period
    3 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003758612 en_AA pdf 399.6 kB

Visuals

Product-Photographs-929003758612_EU
Multiple assets
Product-Diagrams-929003758612_EU
Multiple assets

Photometry and Lighting design

IES
IES File - TForce Core HB 2.5Klm 30W E27 865 WV ies 11.5 kB

Other

Environmental product declaration
EPD-Philips-TrueForce-Core-LED-Industrial-and-Retail-HPI-SON-HPL-COMF-7165405-Ref-929003758812 pdf 742.7 kB