Global - English

Philips CorePro, LED HPI, T-shape, Mains only, 105 W, 250, E40, 4000 K, 15000 lm, CRI 80, 25000 hour(s)

CorePro LED HPI MV 15Klm 105W840E40 100D

Product Description

CorePro, LED HPI, T-shape, Mains only, 105 W, LED alternative to 250, E40, 4000 K, 15000 lm, CRI 80, 25000 hour(s), 142 lm/W, EEL D, PF 0.9, Beam angle 100 degree(s), Plastic, RG1, IP20, SVM 0.4, PstLM 1

Order code: 929003161702
Full order code: 871951442123300

Specifications

  • Cap-Base
    E40
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED HPI
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929003161702 pdf 68.2 kB
Product leaflet
Localized commercial leaflet 929003161702 en_AA pdf 891.5 kB

Brochures

Declaration of Conformity
Declaration of conformity - CorePro LED HPI MV 15Klm 105W840E40 100D pdf 620.4 kB
Install instructions
Installation Instructions pdf 424.7 kB

Visuals

Product-Photographs-929003161702_EU
Multiple assets
Product-Diagrams-929003161702_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LED HPI MV 15Klm 105W840E40 100D IES 5.7 kB

Other

Environmental product declaration
EPD-HUB-EPD-Philips-TrueForce-Core-LED-Industrial-Ref-929003161702 pdf 917.1 kB